chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Only for Rosemount Tank Radar A
JBBS-49SC-T614/EX/P103
Order ID no. 6611820
In Stock
Group
K3
List Price
5 272,00 kr
Item Total
5 272,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
JBBS-49SC-T614/EX/P103
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
ATEX
Connection technology signal
Cable gland
Device type
Active fieldbus junction box
Dimensions
150 mm x 64 mm x 45 mm
Electrical connection
Cable gland
Housing material
Powder-coated die-cast aluminium
Installation area
zone 1
Network protocol
FOUNDATION fieldbus
Number of channels
6
Protection class
IP67