chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MBD40-8R/EX | TURCK - Your Global Automation Partner
Multibarrier, 8-Channel FOUNDATION Fieldbus and PROFIBUS-PA
MBD40-8R/EX
Order ID no. 6611703
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-40
Approvals
ATEX, FM, IECEx
Device type
Multibarrier
Dimensions
128,2 mm x 208,8 mm x 84 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Housing material
Plastic
Installation area
zone 1
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Number of channels
8
Protection class
IP20
In Stock
Group
K3
List Price
16 523,00 kr
Item Total
16 523,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MBD40-8R/EX
Contact Support