chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MBD49-T415/EX | TURCK - Your Global Automation Partner
Multibarrier, 4-Channel FOUNDATION Fieldbus
MBD49-T415/EX
Order ID no. 6611247
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application
Data
Approvals
ATEX
Connection technology signal
Cable gland
Device type
Multibarrier
Dimensions
160 mm x 260 mm x 90 mm
Electrical connection
Cable gland
Housing material
Powder-coated die-cast aluminium
Installation area
zone 1
Network protocol
FOUNDATION fieldbus
Number of channels
4
Protection class
IP66
In Stock
Group
K3
List Price
18 549,00 kr
Item Total
18 549,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MBD49-T415/EX
Contact Support