chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VC9S22-L80E-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector CI type Connection Cable
VC9S22-L80E-2/TXL
Order ID no. 6606906
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
2
Cable quality
PUR
Connector A
Valve connector, Design CI
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of pins
2+PE, PE bridged
Plug body
Plastic
Protective component
without protective circuitry
Voltage (V)
24
In Stock
Group
K2
List Price
172,00 kr
Item Total
172,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VC9S22-L80E-2/TXL
Contact Support