chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FW-M23ST12Q-G-CP-ME-XX-10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-M23ST12Q-G-CP-ME-XX-10
Order ID no. 6604093
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A
Male, M23 x 1, Straight
Coupling nut/screw material A
Brass
Cross-sectional connection max. (mm²)
1 mm²
Current (A)
8
Device type
Field-wireable connector
Number of pins
12
Plug body
Brass
Screw-in thread
PG9
Voltage (V)
48
In Stock
Group
K1
List Price
452,00 kr
Item Total
452,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FW-M23ST12Q-G-CP-ME-XX-10
Contact Support