chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MS13-22EX0-T | TURCK - Your Global Automation Partner
Isolating switching amplifier 2-channel
MS13-22EX0-T
Order ID no. 5422302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Transistor output
Dimensions
75 mm x 50 mm x 110 mm
Electrical connection
2 x 8-pin removable terminal blocks, reverse polarity protected, screw terminal
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
2
Power supply
widerange
Protection class
IP20
In Stock
Group
D3
List Price
5 729,00 kr
Item Total
5 729,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MS13-22EX0-T
Contact Support