chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MS96-12R/230VAC | TURCK - Your Global Automation Partner
Processor Unit For the Connection of FCS Product Series Non-Ex Flow Sensors
MS96-12R/230VAC
Order ID no. 5231000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Signal processor
Dimensions
110 mm x 50 mm x 75 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Operating voltage
AC
Output function
Relay output
Protection class
IP20
Switching element function
Complementary contact
In Stock
Group
D2
List Price
5 022,00 kr
home
Turck-Shop
Others
MS96-12R/230VAC
Item Total
5 022,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support