chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-EGT08FE-AP6X-H1341 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI3-EGT08FE-AP6X-H1341
Order ID no. 46147030
home
Home
Loading...
Technical Data
Downloads
Special features
All-metal sensor, Pressure resistant
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Construction size
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP68
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Group
E1
List Price
SEK 1,689.00
home
Turck-Shop
Others
BI3-EGT08FE-AP6X-H1341
Item Total
SEK 1,689.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support