chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-EG18F-AP6X-H1141/S1589 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EG18F-AP6X-H1141/S1589
Order ID no. 4614674
home
Home
Loading...
Technical Data
Downloads
Special features
All-metal sensor, Pressure resistant
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Construction size
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.1
home
Turck-Shop
Others
BI5-EG18F-AP6X-H1141/S1589
In Stock
Group
E1
List Price
SEK 2,081.00
Item Total
SEK 2,081.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support