chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EM30-AP6/S907 3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EM30-AP6/S907 3M
Order ID no. 4614571
home
Home
Loading...
Technical Data
Downloads
Special features
Pressure resistant
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
3
Electrical connection
Cable
Design
Threaded barrel
Construction size
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.2
In Stock
Group
E1
List Price
SEK 3,913.00
home
Turck-Shop
Others
BI10-EM30-AP6/S907 3M
Item Total
SEK 3,913.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support