chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3.5-Q5.5-RP6X | TURCK - Your Global Automation Partner
For TUSA and TMEX only
NI3.5-Q5.5-RP6X
Order ID no. 4613603
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions
28 mm x 8 mm x 5,5 mm
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
3.5
Switching element function
NC contact
Switching frequency (kHz)
2
In Stock
Group
E1
List Price
SEK 812.00
home
Turck-Shop
Others
NI3.5-Q5.5-RP6X
Item Total
SEK 812.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support