chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EG05-RN6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI1-EG05-RN6X
Order ID no. 4609843
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Construction size
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
1
Switching element function
NC contact
Switching frequency (kHz)
3
home
Turck-Shop
Others
BI1-EG05-RN6X
In Stock
Group
E1
List Price
SEK 1,042.00
Item Total
SEK 1,042.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support