chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EG05-AP6X/3GD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI1-EG05-AP6X/3GD
Order ID no. 4609757
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
,
Cable length (m)
2
Construction size
⌀ 5 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Group
E1
List Price
1 121,00 kr
home
Turck-Shop
Others
BI1-EG05-AP6X/3GD
Item Total
1 121,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support