chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EH04-AP6X-0.25-PSW3M-P7X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04-AP6X-0.25-PSW3M-P7X2
Order ID no. 4609571
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
0.25
Connector type
M8 x 1
Construction size
⌀ 4 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching element function
NO contact
In Stock
Group
E1
List Price
2 899,00 kr
home
Turck-Shop
Others
BI1-EH04-AP6X-0.25-PSW3M-P7X2
Item Total
2 899,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support