chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EH04-AP6X-0.3-PSG3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Switching Distance
BI1.5-EH04-AP6X-0.3-PSG3M
Order ID no. 4609551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Cable color
Gray
Cable length (m)
0.3
Connector type
M8 x 1
Construction size
⌀ 4 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Group
E1
List Price
1 232,00 kr
home
Turck-Shop
Others
BI1.5-EH04-AP6X-0.3-PSG3M
Item Total
1 232,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support