chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-GS880-AP6X-V1631 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-GS880-AP6X-V1631
Order ID no. 4604403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
POM
Rated switching distance (mm)
1.5
Switching element function
normally open NO
Switching frequency (kHz)
3
In Stock
Group
E1
List Price
1 310,00 kr
Item Total
1 310,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI1.5-GS880-AP6X-V1631
Contact Support