chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EM08E-VP6X 12M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EM08E-VP6X 12M
Order ID no. 4602525
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
12
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
Complementary contact
Switching frequency (kHz)
2
In Stock
Group
E1
List Price
1 456,00 kr
home
Turck-Shop
Others
BI1.5-EM08E-VP6X 12M
Item Total
1 456,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support