chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08-AP6-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EG08-AP6-H1341
Order ID no. 4602261
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
1.5
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Group
E1
List Price
1 002,00 kr
home
Turck-Shop
Others
BI1.5-EG08-AP6-H1341
Item Total
1 002,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support