chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1U-EG05-AN6X-V1331 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1U-EG05-AN6X-V1331
Order ID no. 4602119
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 5 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Group
E2
List Price
1 186,00 kr
home
Turck-Shop
Others
BI1U-EG05-AN6X-V1331
Item Total
1 186,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support