chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4U-EG08-AP6X 8M | TURCK - Your Global Automation Partner
Inductive Sensor
NI4U-EG08-AP6X 8M
Order ID no. 4600601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
8
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
home
Turck-Shop
Others
NI4U-EG08-AP6X 8M
In Stock
Group
E1
List Price
1 043,00 kr
Item Total
1 043,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support