chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-QN26-AD4X-0.15XOR-RS4.23/S100-S1589 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
NI15-QN26-AD4X-0.15XOR-RS4.23/S100-S1589
Order ID no. 4470232
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
43 mm x 26 mm x 26 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Weldguard coated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
15
Special features
weldguard®
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Group
E1
List Price
2 004,00 kr
home
Turck-Shop
Others
NI15-QN26-AD4X-0.15XOR-RS4.23/S100-S1589
Item Total
2 004,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support