chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-Q08-AD4X-V2130 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5-Q08-AD4X-V2130
Order ID no. 4414553
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1/Ø 8 mm
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
normally open NO
Switching frequency (kHz)
1
In Stock
Group
E1
List Price
1 021,00 kr
Item Total
1 021,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI5-Q08-AD4X-V2130
Contact Support