chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20-G47-RZ3X-B2131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI20-G47-RZ3X-B2131
Order ID no. 43760
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
7/8″
Design
Threaded barrel
Construction size
⌀ 47 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Switching element function
NC contact
Switching frequency (kHz)
0.02
In Stock
Group
E1
List Price
SEK 2,375.00
home
Turck-Shop
Others
BI20-G47-RZ3X-B2131
Item Total
SEK 2,375.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support