chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-S18-RZ3X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-S18-RZ3X/S97
Order ID no. 4350601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Red brown
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Construction size
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NC contact
Switching frequency (kHz)
0.02
In Stock
Group
E1
List Price
SEK 2,354.00
home
Turck-Shop
Others
BI5-S18-RZ3X/S97
Item Total
SEK 2,354.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support