chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-ISI-0.055-BA-2ADZ32X4-B3151/S34wISI2 | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
NI2-ISI-0.055-BA-2ADZ32X4-B3151/S34wISI2
Order ID no. 4200205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.055
Connector type
1/2″
Design
Monitoring Kit for Spanners
Dimensions
63 mm x 44,5 mm x 39,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
2 x NO contact
Switching frequency (kHz)
0.02
In Stock
Group
E1
List Price
3 748,00 kr
Item Total
3 748,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI2-ISI-0.055-BA-2ADZ32X4-B3151/S34wISI2
Contact Support