chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K100PDBLRGBKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Matrix LED Display
K100PDBLRGBKQ
Order ID no. 3817530
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Construction size
⌀ 118,5 mm
Design
Dome
Dimensions
173,3 mm
Dimmable
Programmable
Electrical connection
Connector
Function
LED matrix display
Housing material
Plastic
Housing quality
PC
Input type
Kommunikationsprotokoll
Light type
RGB
Operating voltage
DC
Protection class
IP69K
In Stock
Group
F3
List Price
4 971,00 kr
Item Total
4 971,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K100PDBLRGBKQ
Contact Support