chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PSAF1000GRY3Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50PSAF1000GRY3Q
Order ID no. 3816243
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
67,8 mm
Electrical connection
Connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Green, Red
Max. range (mm)
100
Number of beams
1
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NO contact
Wavelength (nm)
880
In Stock
Group
F3
List Price
2 017,00 kr
home
Turck-Shop
Others
K50PSAF1000GRY3Q
Item Total
2 017,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support