chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
R95C-8B22-KQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
IO hub 8-channel
R95C-8B22-KQ
Order ID no. 3814771
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, cULus, UKCA
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Input type
Bimodal (PNP/NPN)
Operating voltage
DC
Output type
IO-Link
Protection class
IP67, IP68
Runs with battery
No
In Stock
Group
F3
List Price
4 037,00 kr
home
Turck-Shop
Others
R95C-8B22-KQ
Item Total
4 037,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support