chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
IO hub 4-channel
R95C-8B21-MQ
Order ID no. 3814251
In Stock
Group
F3
List Price
4 254,00 kr
home
Turck-Shop
Others
R95C-8B21-MQ
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, cULus, UKCA
Cascadable
No
Communication protocol
Modbus RTU
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Input type
0/4...20 mA or -10/0...10 VDC
Operating voltage
DC
Output type
Modbus RTU (RS485)
Protection class
IP67, IP68
Runs with battery
No
Item Total
4 254,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support