chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
R45C-KII-IIQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Converter
R45C-KII-IIQ
Order ID no. 3813769
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, cULus, UKCA
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVC
Housing surface
Black
Operating voltage
DC
Protection class
IP67, IP68
Runs with battery
No
In Stock
Group
F3
List Price
2 705,00 kr
home
Turck-Shop
Others
R45C-KII-IIQ
Item Total
2 705,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support