chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TLF100PDLGGRRQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TLF100PDLGGRRQP
Order ID no. 3813434
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Dimensions
190 mm x 100 mm x 42,2 mm
Dimmable
No
Light type
RGB
Protection class
IP69K
In Stock
Group
F3
List Price
3 673,00 kr
home
Turck-Shop
Others
TLF100PDLGGRRQP
Item Total
3 673,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support