chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
K50PCLAQP
Order ID no. 3813343
In Stock
Group
F3
List Price
SEK 1,422.00
Item Total
SEK 1,422.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Acoustic signal
Key adjustable
Cascadable
No
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Cylinder, threaded
Construction size
⌀ 50 mm
Dimensions
37 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
Bimodal (PNP/NPN)
Volume (dB)
92 dB
Protection class
IP67, IP69K
home
Turck-Shop
Others
K50PCLAQP