chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTR637APSB6D-2.0RJ-CTR | TURCK - Your Global Automation Partner
Photoelectric sensor Reflex Light Grid
TTR637APSB6D-2.0RJ-CTR
Order ID no. 3809749
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Approvals
CE, cULus
Cable length (m)
2
Cascadable
No
Connector type
RJ11
Design
Rectangular
Dimensions
637 mm x 12 mm x 18,6 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
AL
Housing surface
Black
Light type
IR
Max. range (mm)
120
Number of beams
6
Operating mode
Diffuse
Optical resolution (mm)
93.1
Output function
PNP
Protection class
IP50
Switching element function
normally open NO
Wavelength (nm)
940
In Stock
Group
F3
List Price
3 079,00 kr
Item Total
3 079,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TTR637APSB6D-2.0RJ-CTR
Contact Support