chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TL50CGYRWQP | TURCK - Your Global Automation Partner
LED signal light Compact signal tower
TL50CGYRWQP
Order ID no. 3808747
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
151 mm x 123,6 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Green, Red, White, Yellow
Protection class
IP67
home
Turck-Shop
Others
TL50CGYRWQP
Item Total
2 494,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
2 494,00 kr