chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50YYBQP | TURCK - Your Global Automation Partner
LED Signal Light Tower Light
TL50YYBQP
Order ID no. 3807829
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
161,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
Yellow
Number of colors/segments
3
Protection class
IP67
In Stock
Group
F3
List Price
1 940,00 kr
Item Total
1 940,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50YYBQP
Contact Support