chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM-2S4RPR500-Q7 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VSM-2S4RPR500-Q7
Order ID no. 3806799
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Communication protocol
IO-Link
Connector type
M8 x 1
Construction size
⌀ 4 mm
Design
Smooth barrel
Dimensions
45 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
500
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, dark operation
In Stock
Group
F3
List Price
1 526,00 kr
home
Turck-Shop
Others
VSM-2S4RPR500-Q7
Item Total
1 526,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support