chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50PC3CQ | TURCK - Your Global Automation Partner
LED signal light Compact signal tower
TL50PC3CQ
Order ID no. 3806726
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
125,2 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
3
Protection class
IP67
In Stock
Group
F3
List Price
3 295,00 kr
home
Turck-Shop
Others
TL50PC3CQ
Item Total
3 295,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support