chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EK6XLPCQ8-806501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter for Clear Object Detection
QS18EK6XLPCQ8-806501
Order ID no. 3806501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Special features
Pushbutton, Teach input
Switching element function
NO/NC
Wavelength (nm)
625
In Stock
Group
F3
List Price
2 036,00 kr
Item Total
2 036,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18EK6XLPCQ8-806501
Contact Support