chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DXM1200-B1R4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Network Controller With Integrated 2.4-GHz Data Radio
DXM1200-B1R4
Order ID no. 3805551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
EtherNet/IP, Modbus RTU, Modbus TCP, PROFINET, RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions
50,9 mm x 90,8 mm x 170,5 mm
Electrical connection
Connector
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Max. range (mm)
3200000
Operating voltage
DC
Output function
PNP/NPN, analog output
Protection class
IP67
Runs with battery
No
Switching element function
Programmable
In Stock
Group
F3
List Price
9 810,00 kr
Item Total
9 810,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DXM1200-B1R4
Contact Support