chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PTL110S-TD3-QP150 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PTL110S-TD3-QP150
Order ID no. 3805490
home
Home
Loading...
Technical Data
Downloads
Special features
I/O module-compatible
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
Yes
Communication protocol
Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
110 mm x 35 mm x 33,1 mm
Display
3-digit 7-segment LED display
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Number of colors/segments
14
Function
Touch button
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP54
Switching element function
NO contact
In Stock
Group
G1
List Price
SEK 2,592.00
home
Turck-Shop
Others
PTL110S-TD3-QP150
Item Total
SEK 2,592.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support