chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL30BWBGYRNXQD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL30BWBGYRNXQD
Order ID no. 3805386
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylindrical/Smooth
Construction size
⌀ 30 mm
Dimensions
198,7 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bimodal (PNP or NPN, depending on the wiring)
Light type
White, Blue, Green, Yellow, Red
Function
Tower light
Operating voltage
DC
Protection class
IP65
In Stock
Group
F3
List Price
SEK 2,069.00
home
Turck-Shop
Others
TL30BWBGYRNXQD
Item Total
SEK 2,069.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support