chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
K80L4BYGR1PQ | TURCK - Your Global Automation Partner
LED signal light Beacon
K80L4BYGR1PQ
Order ID no. 3805111
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
109,5 mm x 80,9 mm x 41,7 mm
Dimmable
No
Electrical connection
Connector
Function
Area light
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Blue, Green, Red, Yellow
Protection class
IP67
Special features
Wash down
In Stock
Group
F3
List Price
2 418,00 kr
Item Total
2 418,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K80L4BYGR1PQ
Contact Support