chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SAB-998AB1DXL13-Q5E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Light Grid
SAB-998AB1DXL13-Q5E
Order ID no. 3805076
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Approvals
CE
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
38 mm x 36 mm x 998 mm
Electrical connection
Cable with connector
Function
Diffuse mode sensor
Housing material
Anodized aluminium
Housing quality
AL
Housing surface
Anodized
Light type
IR
Max. range (mm)
762
Number of beams
13
Operating mode
Diffuse
Optical resolution (mm)
76.2
Output function
PNP/NPN
Protection class
IP50
Scan field (mm)
998
Switching element function
normally open NO
Wavelength (nm)
940
In Stock
Group
F3
List Price
12 707,00 kr
home
Turck-Shop
Others
SAB-998AB1DXL13-Q5E
Item Total
12 707,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support