chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APT2BYCQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K30APT2BYCQ
Order ID no. 3805043
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Dome
Construction size
⌀ 30 mm
Dimensions
54,5 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
2
Function
Touch button
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
In Stock
Group
F3
List Price
SEK 1,644.00
home
Turck-Shop
Others
K30APT2BYCQ
Item Total
SEK 1,644.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support