chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLS27XGYRXX6-0285DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27XGYRXX6-0285DS24Q
Order ID no. 3804336
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Construction size
⌀ 27 mm
Design
Smooth barrel
Dimensions
351,5 mm
Electrical connection
Connector
Function
Linear light
Housing material
Plastic
Housing quality
FDA copolyester
Number of colors/segments
3
Protection class
IP66, IP67, IP69
Special features
Chemical-resistant, I/O module-compatible, Wash down
home
Turck-Shop
Others
WLS27XGYRXX6-0285DS24Q
Item Total
3 513,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
G1
List Price
3 513,00 kr