chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S22L2FRGB14QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
S22L2FRGB14QP
Order ID no. 3804234
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 27,3 mm
Design
Threaded barrel
Dimensions
47,8 mm x 47,8 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
14
Protection class
IP66, IP67, IP69
Special features
I/O module-compatible, Wash down
In Stock
Group
F3
List Price
1 006,00 kr
Item Total
1 006,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S22L2FRGB14QP
Contact Support