chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EZLSA-HTE-E23-490 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
EZLSA-HTE-E23-490
Order ID no. 3803155
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cascadable
No
Design
Rectangular
Dimensions
45 mm x 36 mm x 4995 mm
Electrical connection
Flat connector
Function
Light curtain
Housing material
Plastic
Housing quality
FDA polycarbonate
Housing surface
Yellow polyester
Light type
IR
Max. range (mm)
12000
Number of beams
28
Optical resolution (mm)
23
Protection class
IP65, IP67, IP69
Scan field (mm)
490
Special features
Wash down
Start/Restart interlock
no
With muting function
No
In Stock
Group
G1
List Price
19 715,00 kr
home
Turck-Shop
Others
EZLSA-HTE-E23-490
Item Total
19 715,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support