chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18-2NAES-9M | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
T18-2NAES-9M
Order ID no. 3802618
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Dimensions
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP67, IP68, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Encapsulated, Wash down
Wavelength (nm)
624
In Stock
Group
F3
List Price
1 681,00 kr
Item Total
1 681,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T18-2NAES-9M
Contact Support