chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB92ZCG550PBQMEF | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLB92ZCG550PBQMEF
Order ID no. 3802497
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-35
Cascadable
Yes
Design
Rectangular
Dimensions
665 mm x 97 mm x 104 mm
Dimmable
Potentiometer
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Light type
Green
Number of colors/segments
1
Protection class
IP40
In Stock
Group
G1
List Price
6 192,00 kr
home
Turck-Shop
Others
WLB92ZCG550PBQMEF
Item Total
6 192,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support