chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BCLRXXPQPMA-802415 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50BCLRXXPQPMA-802415
Order ID no. 3802415
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Puck
Dimensions
49 mm x 49 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
In Stock
Group
F3
List Price
1 797,00 kr
Item Total
1 797,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50BCLRXXPQPMA-802415
Contact Support